Knowledge Search
Download document () of 20

ATM-FHID

Eaton Bussmann series ATM easyID fuse holder, 1-20A, easyID fuse holder

General specifications

Product Name
Eaton Bussmann series ATM easyID fuse holder
Catalog Number
ATM-FHID
UPC
051712238083
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.45 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
1-20A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877