Eaton molded case circuit breaker accessory auxiliary switch, Auxiliary switch, EG- and JG-Frame, Frame J-K, Series G, 1A-1B
Product Name |
Eaton molded case circuit breaker accessory auxiliary switch
|
Catalog Number |
AUX1A1BPK
|
UPC |
786679118313
|
Product Length/Depth |
3 in
|
Product Height |
5.5 in
|
Product Width |
3.5 in
|
Product Weight |
0.21 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
Contact Manufacturer
|
Global Catalog |
AUX1A1BPK
|
Used with |
EG- and JG-Frame
|
Frame size |
Frame J-K
|
Series |
Series G
|
Contact configuration |
1A-1B
|
Type |
Auxiliary switch
|
Special features |
Used with EG- and JG-frame
|