Download document () of 20

AWA-37-300SS

Eaton B-Line series fastener hardware and accessories, Heavy and medium duty all purpose anchor, Stainless steel,3⁄8" x 3", Anchors can be installed through the fixture,Wedge anchor

General specifications

Product Name
Eaton B-Line series wedge anchors
Catalog Number
AWA-37-300SS
UPC
781011031510
Product Height
3 in
Product Diameter
0.375 in
Product Weight
0.104 lb
Certifications
UL Listed

Application

Application
Heavy and medium duty all purpose anchor

Model

Type
Wedge anchor
Special features
Anchors can be installed through the fixture

Material/Finish

Material
Stainless steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.