Download document () of 20

AWA-50-375

Eaton B-Line series fastener hardware and accessories, Heavy and medium duty all purpose anchor, Zinc plated carbon steel ,3⁄8" x 3-3⁄4", Anchors can be installed through the fixture

General specifications

Product Name
Eaton B-Line series wedge anchors
Catalog Number
AWA-50-375
UPC
781011030773
Product Height
3.75 in
Product Diameter
0.5 in
Product Weight
0.23 lb
Certifications
UL Listed

Application

Application
Heavy and medium duty all purpose anchor

Model

Type
Wedge anchor
Special features
Anchors can be installed through the fixture

Material/Finish

Material
Zinc plated carbon steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.