Download document () of 20

AWSD-37-300

Eaton B-Line series fastener hardware and accessories, For use in concrete, structural sand lightweight , Zinc plated carbon steel ,3⁄8" X 3", The same as the anchor diameter ,1-3/4 ,Seismic wedge anchor

General specifications

Product Name
Eaton B-Line series seismic wedge anchor
Catalog Number
AWSD-37-300
UPC
782051533989
Product Height
3 in
Product Diameter
0.375 in
Product Weight
0.001 lb
Certifications
UL Listed

Application

Application
For use in concrete, structural sand lightweight

Model

Type
Seismic wedge anchor
Special features
The same as the anchor diameter

Material/Finish

Material
Zinc plated carbon steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.