Download document () of 20

AWSD-50-450

Eaton B-Line series fastener hardware and accessories, For use in concrete, structural sand lightweight , Zinc plated carbon steel ,1⁄2" X 4-1⁄2",2-7/8 ,Seismic wedge anchor

General specifications

Product Name
Eaton B-Line series seismic wedge anchor
Catalog Number
AWSD-50-450
UPC
782051534030
Product Height
4.5 in
Product Diameter
0.5 in
Product Weight
0.26 lb
Certifications
UL Listed

Application

Application
For use in concrete, structural sand lightweight

Model

Type
Seismic wedge anchor

Material/Finish

Material
Zinc plated carbon steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.