Download document () of 20
We make what matters work*

B055-001-USB-VA

NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series)

  • Provides connected USB server with Virtual Media access
  • Eliminates thick, heavy KVM cable kits
  • Includes HD15 VGA, 3.5 mm audio, USB and RJ45 connectors
  • Plug-and-play—no software or power supply required
  • 3-year limited warranty (Worldwide)
  • Ideal for running cable through conduit and other tight spaces

General specifications

Product Name
Eaton Tripp Lite series KVM server interface unit
Catalog Number
B055-001-USB-VA
UPC
037332199751
Product Length/Depth
3.54 in
Product Height
0.86 in
Product Width
1.69 in
Product Weight
0.37 lb
Warranty
3 year limited
Compliances
TAA Compliant
Global Catalog
B055-001-USB-VA
Product Type
KVM server interface unit

Product specifications

Accessory Class
KVM switch accessories
Product Features
TAA Compliant
Package contents
B055-001-USB-VA NetDirector USB Server Interface Unit
TAA Compliance
Yes
Accessory Type
Server interface unit
Technology
Cat5/5e
VGA / SVGA

Export product specification

Need product support?

Support from Eaton