Download document () of 20
We make what matters work*

B127F-1A1-MMDDA

DisplayPort over Fiber Extender Kit with USB, 4K/60Hz, Duplex Multimode LC, 985ft (300M).

General specifications

Product Name
Tripp Lite by Eaton Audio Video Extender-Receiver
Catalog Number
B127F-1A1-MMDDA
UPC
037332288059
Product Length/Depth
5.91 in
Product Height
3.27 in
Product Width
13.54 in
Product Weight
1.76 lb
Warranty
1 year limited
Compliances
CE Marked
TAA Compliant
UKCA
RoHS
REACH
WEEE Directive
FCC Compliant
Certifications
cUL Listed
UL Listed
Global Catalog
B127F-1A1-MMDDA
Product Type
Extender-Receiver

Product specifications

Type
Extender Kit
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
BS 1363 UK
CEE 7/16 Schuko
NEMA 1-15P North America
Audio Input
Displayport
Color
Black
Audio Output
DisplayPort
Package Contents
(2) External power supplies (Input: 100–240V, 50/60 Hz, 0.35A; Output: 5V 2A) with 4.5 ft. (1.4 m) cord
(8) International plug adapters (North America, Europe, Australia, United Kingdom)
Transmitter
Receiver
Owner’s manual
(2) Sets of mounting hardware
System Requirements
Display device with DisplayPort input (HDTV, projector, monitor)
Source device with DisplayPort output (media server, laptop)
Fiber Ethernet cables must support 10 Gbps or higher
Product Features
RS-232 Serial Extension Support
Rackmountable
Built-In Equalizer
EDID Compatible
Mounting Accessory Included
Power Over Cable (PoC) Support
TAA Compliant
3D Video Supported
HDR Support
IR Remote Extension Support
USB Extension Support
All-in-One Kit
Consumer Electronics Control (CEC) Supported
USB Specification
USB 1.1 (up to 12 Mbps)
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Local HDMI port connects displays with different resolutions without affecting 4K signal
1-year limited warranty (Worldwide)
Plug-and-play operation with no software required for easy, immediate installation
Extends the touchscreen ability of interactive flat-panel monitors
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
Supports uncompressed DTS-HD, Dolby AC-3 and 8-channel LPCM digital audio
Packaging Type
Box
Chroma Sub Sampling
4:4:4
External Power Supply Certifications
TUV
PSE
cUL
CCC
UL
GS
FCC
CE
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
MICRO-USB B (FEMALE)
SideB Connector1
USB A (FEMALE)
LC DUPLEX (FEMALE)
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
SideA Connector2
HDMI (FEMALE)
DISPLAYPORT (FEMALE)
LC DUPLEX (FEMALE)
SideB Connector2
LC DUPLEX (FEMALE)
DISPLAYPORT (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
USB A (FEMALE)
Displayport Specification
1.2a
Host Connector
DISPLAYPORT (FEMALE)
Power Source
Transmitter and Receiver (included)
Technology
IR
DisplayPort
Fiber
HDMI
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-85% non-condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Transmission Range
985 ft. (300 m)
LED Indicators
Tx: x3 ORANGE (Link Indicator, Local, Source Connectio), x1 Green (Power) RX: x1 Orange (Link Indicator), x1 Green (Power)
Material Of Construction
Metal
Number Of Monitors
2
Maximum Signal Range
985 ft
Operating Temperature
32° to 104°F (0° to 40°C)
Signal Range
985 ft
TAA Compliance
Yes
Wavelength
850 nm
Fittings Included
Mounting Accessory Included
AC Plug Type
NEMA 1-15P
BS1363
CEE 7/16 Schuko
AS/NZS 3112
Mode
Multimode
Video Input
DISPLAYPORT (FEMALE)
Video Output
DISPLAYPORT (FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
Max Supported Video Resolution
4K (3840 x 2160) 60 Hz
Max. Distance (Between any 2 Units)
985 ft.
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
DisplayPort
Receiver - Number of Video Outputs
1
Audio Specification
8-CHANNEL LPCM, AC-3, DTS DIGITAL AUDIO
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
Video Ports Details
DisplayPort 1.2a
HDCP 1.4
HDCP 2.2
Mounting Details
Wallmount
Housing
Metal
Max Number of Ports (Entire Chain)
2
Transmitter - Number of Video Outputs
1
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
Recommended Cabling
N820-XXM-OM4/OM5 Series
Resolutions Supported
DisplayPort Output and Local HDMI Output: 3840 x 2160 (4K) @ 60 Hz
Max 1080P Range (ft)
230 ft
Max 480P Range (ft)
230 ft
Max 1280 x 720 (720p) Range (ft)
985
Max 2560 x 1600 Range (ft)
985
Max 1920 x 1080 (1080p) Range (ft)
985
Max 1920 x 1200 Range (ft)
985
Receiver Unit Dimensions (hwd / in.)
5.04 x 1.17 x 3.94
Transmitter Unit Dimensions (hwd / in.)
5.04 x 1.17 x 3.94
Receiver Unit Weight (lbs.)
0.5
Transmitter Unit Weight (lbs.)
0.5
Transmitter Video Input
DisplayPort
Form Factor/Mounting Options
Box
Wall-mount

Export product specification