Knowledge Search
Download document () of 20

BB3P100M9

Eaton Bussmann series comb busbar, Modular comb bus bar, 9 Pins, 100 A, Class J, Non-indicating, 600 Vac/dc

General specifications

Product Name
Eaton Bussmann series comb busbar
Catalog Number
BB3P100M9
UPC
051712366045
Product Length/Depth
6.26 in
Product Height
1.437 in
Product Width
0.85 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
RoHS Compliant

Electrical rating

Amperage Rating
100 A
Voltage rating
600 Vac, 600 Vdc

Physical details

Type
Modular Comb Bus Bar

General information

Class
Class J
Special features
9 Pins

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877