Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series BBS fuse
Catalog Number
BBS-4/10
UPC
051712707404
Product Length/Depth
1.38 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
0.4 A
Interrupt rating
10 kAIC at 600 Vac
Voltage rating
600 V

Physical details

Material
Nickel-plated brass endcaps
Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Silver-plated fuse caps

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877