
Eaton Bussmann series low voltage british standard fuse, 63 A, AC 500 V, 21 x 114 mm, gM, 63M100
Product Name |
Eaton Bussmann series low voltage british standard fuse
|
Catalog Number |
BC63M100
|
UPC |
051712578479
|
EAN |
5027590492140
|
Product Length/Depth |
3.302 mm
|
Product Height |
21.082 mm
|
Product Width |
113.538 mm
|
Product Weight |
60.5 g
|
Warranty |
Not Applicable
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC 60269-2
BS88 |
Support from Eaton
Contact information
+1-636-394-2877