Knowledge Search
Download document () of 20
To be discontinued

BK/5682-01

Eaton Bussmann series 5600 fuse clip, End stop, Non Indicating, Silver, Beryllium copper - BK/5682-01

General specifications

Product Name
Eaton Bussmann series 5600 fuse clip
Catalog Number
BK/5682-01
UPC
051712137720
EAN
5027590112826
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
Not Applicable

Physical details

Color
Silver
Material
Beryllium copper

General information

Fuse indicator
Non-indicating
Special features
End stop

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877