Knowledge Search
Download document () of 20

BK/70B-2A

Eaton Bussmann series 70 Series telecommunication fuse, 125 Vac, 300 Vdc, 2 A, 1 kAIC at 300 Vdc, Non Indicating

General specifications

Product Name
Eaton Bussmann series 70 Series telecommunication fuse
Catalog Number
BK/70B-2A
UPC
051712735933
EAN
5027590097321
Product Length/Depth
1.63 in
Product Height
2.5 in
Product Width
0.42 in
Product Weight
0.5 lb
Warranty
Not Applicable
Compliances
CE Marked

Electrical rating

Amperage Rating
2 A
Interrupt rating
1 kAIC at 300 Vdc
Response time
0 to 90 sec at 150%
Voltage rating
125 Vac, 300 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877