Knowledge Search
Download document () of 20

BK/72A-DUMMY

Eaton Bussmann series Type 72 telecommunication fuse, Packaging Type Plastic Case, 125 Vac, 300 Vdc, 1 kAIC at 300 Vdc, Non Indicating, Dummy Fuse, Ferrule end X ferrule end

General specifications

Product Name
Eaton Bussmann series Type 72 telecommunication fuse
Catalog Number
BK/72A-DUMMY
UPC
051712735711
Product Length/Depth
0.28 in
Product Height
1.86 in
Product Width
0.28 in
Product Weight
0.2 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Electrical rating

Interrupt rating
1 kAIC at 300 Vdc
Voltage rating
125 Vac, 300 Vdc

Physical details

Packaging type
Standard

General information

Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
Special features
Packaging Type Plastic Case

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877