Knowledge Search
Download document () of 20

BK/72B-DUMMY

Eaton Bussmann series Type 7 telecommunication fuse, Packaging type blister pack, Dummy fuse

General specifications

Product Name
Eaton Bussmann series Type 7 telecommunication fuse
Catalog Number
BK/72B-DUMMY
UPC
051712735728
Product Length/Depth
0.28 in
Product Height
1.86 in
Product Width
0.28 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

General information

Special features
Packaging Type Blister Pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877