Download document () of 20

BK/FWH5-010A6F

Eaton Bussmann series FWH high speed fuse, Electric engineering, 500V, 10A, 50 kAIC, Non Indicating, High speed fuse - BK/FWH5-010A6F

General specifications

Product Name
Eaton Bussmann series FWH high speed fuse
Catalog Number
BK/FWH5-010A6F
UPC
051712532433
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
CE Marked
Certifications
CSA Certified

Electrical rating

Amperage Rating
10 A
Interrupt rating
50 kAIC
Voltage rating
500 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non Indicating
Quantity
100
Special features
Electric engineering

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626