Knowledge Search
Download document () of 20

BK/GMT-5A

Eaton Bussmann series GMT telecommunication fuse, 125 Vac, 60 Vdc, 5 A, 300 AIC at 125 Vac, 450 AIC at 60 Vdc, Non Indicating, Fast-acting, Thermoplastic, Tin-plated beryllium copper terminal

General specifications

Product Name
Eaton Bussmann series GMT telecommunication fuse
Catalog Number
BK/GMT-5A
UPC
051712576970
EAN
5027590444163
Product Length/Depth
0.78 in
Product Height
0.62 in
Product Width
0.11 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
5 A
Interrupt rating
300 AIC at 125 Vac
450 AIC at 60 Vdc
Voltage rating
125 Vac, 60 Vdc

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877