Photo is representative
Download
Eaton Bussmann series HHU in line fuse holder, Can be Mounted By Cover, 32 Vdc, 30A, Non Indicating, Circuit protector, 12 AWG Red Lead Wire
Product Name |
Eaton Bussmann series HHU in line fuse holder
|
Catalog Number |
BK/HHU
|
UPC |
051712742351
|
Product Length/Depth |
6.55 in
|
Product Height |
0.96 in
|
Product Width |
1.74 in
|
Product Weight |
0.07 lb
|
Compliances |
RoHS Compliant
|
Amperage Rating |
30 A
|
Voltage rating |
32 Vdc
|
Operating temperature - max |
85 °C
|
Operating temperature - min |
-40 °C
|
Connection |
12 AWG red lead wire
|
Fuse indicator |
Non-indicating
|
Quantity |
500
|
Special features |
Can be Mounted By Cover
|
Support from Eaton
Contact information
855-287-7626