Photo is representative
Download
Eaton Bussmann series JM modular fuse block, Bulk pack, CR, 100 A, Single-pole
Product Name |
Eaton Bussmann series JM modular fuse block
|
Catalog Number |
BK/JM60100-1CR
|
UPC |
051712519472
|
Product Length/Depth |
5.38 in
|
Product Height |
2.9 in
|
Product Width |
2 in
|
Product Weight |
0.31 lb
|
Warranty |
Not Applicable
|
Compliances |
RoHS Compliant
|
Certifications |
Contact Manufacturer
UL Listed CSA Certified |
Amperage Rating |
100 A
|
Number of poles |
Single-pole
|
Special features |
Bulk pack, CR
|
Support from Eaton
Contact information
+1-636-394-2877