Photo is representative
Download
Eaton Bussmann series JM modular fuse block, Bulk pack, 100 A, Single-pole, Lineside: (1) 1/0-14 Cu/Al, Loadside: (4) 4-14 Cu, 4-8 Al, (8) 10-14 Cu, 100
Product Name |
Eaton Bussmann series JM modular fuse block
|
Catalog Number |
BK/JM60100-1MW14
|
UPC |
051712519519
|
Product Length/Depth |
0.001 in
|
Product Height |
0.001 in
|
Product Width |
0.001 in
|
Product Weight |
0.001 lb
|
Warranty |
Not Applicable
|
Compliances |
Contact Manufacturer
RoHS Compliant |
Certifications |
Not Applicable
UL Listed CSA Certified |
Amperage Rating |
100 A
|
Number of poles |
Single-pole
|
Quantity |
100
|
Special features |
Bulk pack
|
Support from Eaton
Contact information
+1-636-394-2877