Knowledge Search
Download document () of 20

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
BK/JM60400-1MW22
UPC
051712519557
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Listed
CSA Certified

Electrical rating

Amperage Rating
400 A

Physical details

Number of poles
Single-pole
Wire size
(2) 350kcmil-1 AWG
(2) 2 AWG - 6 AWG

General information

Special features
Bulk pack

Export product specification

Need product support?

Support from Eaton

Contact information

+1-636-394-2877