Eaton Bussmann series MAX MAXI fuse, Color code gray, 32 Vdc, 25A, 1 kAIC, Non Indicating, MAXI fuse, Blade end, Colored plastic housing
Product Name |
Eaton Bussmann series MAX MAXI fuse
|
Catalog Number |
BK/MAX-25
|
UPC |
051712309516
|
Product Length/Depth |
1.15 in
|
Product Height |
1.35 in
|
Product Width |
0.35 in
|
Product Weight |
0.03 lb
|
Compliances |
Contact factory
RoHS Compliant |
Support from Eaton
Contact information
855-287-7626