Eaton Bussmann series MAX MAXI fuse, Neutral, 32 Vdc, 80A, Non Indicating, MAXI fuse, Thermoplastic
Product Name |
Eaton Bussmann series MAX MAXI fuse
|
Catalog Number |
BK/MAX-80
|
UPC |
051712623445
|
EAN |
5027590164146
|
Product Length/Depth |
0.001 in
|
Product Height |
0.001 in
|
Product Width |
0.001 in
|
Product Weight |
0.001 lb
|
Warranty |
Not Applicable
|
Compliances |
RoHS Compliant
Contact Manufacturer |
Certifications |
Not Applicable
|
Support from Eaton
Contact information
855-287-7626