Knowledge Search
Download document () of 20
To be discontinued

BK/S-25

Eaton Bussmann series Type S fuse adapter, fuse adapter, time delay, heavy duty size rejecting, with non-interchangeable body, 25 A, 125V, duel element, 100 quantity

General specifications

Product Name
Eaton Bussmann series Type S fuse adapter
Catalog Number
BK/S-25
UPC
051712570329
Product Length/Depth
1.16 in
Product Height
1.88 in
Product Width
0.72 in
Product Weight
0.4 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
25 A
Voltage rating
125 V

General Information

Application
industrial/commercial
Quantity
100
Special features
Heavy duty size rejecting, with non-interchangeable body

Physical Details

Number of elements
Dual
Type
Time delay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.