Knowledge Search
Download document () of 20

BK/SC-8

Eaton Bussmann series SC fuse, Current-limiting time-delay fuse, Rejection style, Fusible branch panelboards, HV branch circuit protection, 8 A, G, Non-indicating, 12 sec at 200%, 10 kAIC at 170 Vdc, 100 kAIC at 600 V, Bulk, 600 V, 170 Vdc

General specifications

Product Name
Eaton Bussmann series SC fuse
Catalog Number
BK/SC-8
UPC
051712750431
Product Length/Depth
1.31 in
Product Height
0.41 in
Product Width
0.41 in
Product Weight
0.1 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Catalog Notes
Bulk

Electrical rating

Amperage Rating
8 A
Interrupt rating
100 kAIC at 600 Vac
10 kAIC at 170 Vdc
Response time
12 sec at 200%
Voltage rating
600 Vac, 170 Vdc

Physical details

Packaging type
Standard
Bulk

General information

Class
Class G
Fuse indicator
Non-indicating
Special features
Rejection style

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877