Photo is representative
Download
Eaton molded case circuit breaker accessory hardware, Metric thread mounting hardware, Three-pole, four-pole, F-Frame, Frame J-K, Series G
Product Name |
Eaton molded case circuit breaker accessory hardware
|
Catalog Number |
BMH1M
|
UPC |
786679395004
|
Product Length/Depth |
1.6 in
|
Product Height |
0.5 in
|
Product Width |
0.5 in
|
Product Weight |
0.03 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
Contact Manufacturer
|
Global Catalog |
BMH1M
|
Used with |
F-frame
|
Frame size |
Frame J-K
|
Series |
Series G
|
Mounting Method |
Individual
|
Number of poles |
Four-pole
Three-pole |
Type |
Metric thread mounting hardware
|