Knowledge Search
Download document () of 20

BMM603-1SQ

Eaton Bussmann series BMM fuse blocks, 30 A, Single-pole, 200 kA, Screw/quick connect, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series BMM fuse blocks
Catalog Number
BMM603-1SQ
UPC
051712486446
Product Length/Depth
3 in
Product Height
1 in
Product Width
1 in
Product Weight
0.065 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
CE Marked
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
30 A
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Connection
Screw/quick connect

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877