Knowledge Search
Download document () of 20

BP/ATM-TAP-RP

Eaton Bussmann series ATM fuse tap, Circuit protector - BP/ATM-TAP-RP

General specifications

Product Name
Eaton Bussmann series ATM fuse tap
Catalog Number
BP/ATM-TAP-RP
UPC
051712389136
Product Length/Depth
14.75 in
Product Height
11.5 in
Product Width
9.25 in
Product Weight
0.1 lb
Compliances
Contact factory
RoHS Compliant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626