Download document () of 20

BP/GDC-5A

Eaton Bussmann series GDC fuse, Electronic time-delay fuse, 5 A, 50 Hz, Non-indicating, Ferrule end x ferrule end, 35 AIC at 250 V, 10 kAIC at 125 V, Nickel-plated brass endcaps, Glass tube, Blister pack, 250 V

General specifications

Product Name
Eaton Bussmann series GDC fuse
Catalog Number
BP/GDC-5A
UPC
051712618199
Product Length/Depth
0.205 in
Product Height
0.079 in
Product Width
0.205 in
Product Weight
0.3 lb
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
5 A
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Interrupt rating
10 kAIC at 125 Vac
35 AIC at 250 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Material
Glass tube
Nickel-plated brass endcaps
Packaging type
Standard
Blister
Voltage rating
250 V
Type
Electronic time-delay fuse
Special features
Rejection style
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.