Knowledge Search
Download document () of 20

BP/S-15

Eaton Bussmann series Type S plug fuse, Heavy-duty, packaging type blister pack, 125V, 15A, 10 kAIC, Time delay, Threaded, Plastic base

General specifications

Product Name
Eaton Bussmann series Type S plug fuse
Catalog Number
BP/S-15
UPC
051712102414
Product Length/Depth
6.6 in
Product Height
2.9 in
Product Width
6.4 in
Product Weight
0.125 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
15 A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Application
Residential load centers
Base
Rejection
Mounting method
Threaded
Special features
Heavy-duty, packaging type blister pack

Physical Details

Material
Plastic base
Type
Time delay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.