Knowledge Search
Download document () of 20

BP/S-3-2/10

Eaton Bussmann series Type S plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 3-2/10 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, 10 kA short circuit rating, threaded mount, duel element, plastic base

General specifications

Product Name
Eaton Bussmann series Type S plug fuse
Catalog Number
BP/S-3-2/10
UPC
051712103176
Product Length/Depth
19.19 in
Product Height
12 in
Product Width
13.6 in
Product Weight
0.93 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
3-2/10A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Application
Residential load centers
Base
Rejection
Mounting method
Threaded
Special features
Heavy-duty, packaging type blister pack

Physical Details

Material
Plastic base
Type
Time delay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.