Knowledge Search
Download document () of 20

BP/SL-20

Eaton Bussmann series Type SL plug fuse, plug fuse, time delay, packaging type blister pack, 20 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, rejection base

General specifications

Product Name
Eaton Bussmann series Type SL plug fuse
Catalog Number
BP/SL-20
UPC
051712102520
Product Length/Depth
19.19 in
Product Height
12 in
Product Width
13.6 in
Product Weight
0.162 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
20 A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Application
Residential or light-duty motor circuits
Base
Rejection
Mounting method
Threaded
Special features
Packaging type blister pack

Physical Details

Type
Time delay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.