Knowledge Search
Download document () of 20

BP/T-10

Eaton Bussmann series Type T plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 10 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, duel element, plastic body, brass threads, edison base

General specifications

Product Name
Eaton Bussmann series Type T plug fuse
Catalog Number
BP/T-10
UPC
051712103084
Product Length/Depth
19.19 in
Product Height
12 in
Product Width
13.6 in
Product Weight
0.7 lb
Compliances
Contact factory

Electrical Ratings

Amperage Rating
10 A
Interrupt rating
10 kAIC
Voltage rating
125 V

General Information

Application
Box cover units for small motor overload protection
Base
Edison
Mounting method
Threaded
Special features
Heavy-duty, packaging type blister pack

Physical Details

Material
Brass threads
Plastic body
Type
Time delay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.