Knowledge Search
Download document () of 20
Discontinued

BR3040B200R

Value pack,Main circuit breaker loadcenter,200A,C3,Aluminum,Interlock cover,NEMA 3R,Metallic,10 kAIC,BR,40 circuits,Forty pole,30 spaces,Three-wire,Single-phase,#2/0 AWG-300 kcmil Cu/Al,Combination,Type BR 1-inch breakers,120/240V

A newer version of this product is available:

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BR3040B200R
UPC
786676446051
Product Length/Depth
5.19 in
Product Height
25 in
Product Width
14.31 in
Product Weight
43 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Special features
Value pack
Type
Main circuit breaker loadcenter
Amperage Rating
200 A
Bus material
Aluminum
Cover
Interlock cover
Main circuit breaker
BR
Number of circuits
40
Number of spaces
30
Phase
Single-phase
Wire size
#2/0 AWG-300 kcmil Cu/Al
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
C3
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.