Knowledge Search
Download document () of 20
Discontinued

BR40SPA

Spa Panel, Includes a GFCB240 breaker, factory installed, 40A, #8-2 Cu/Al 60°C or 75°C, 5R box, NEMA 3R enclosure, Two-pole

A newer version of this product is available:

General specifications

Product Name
Eaton BR spa panel
Catalog Number
BR40SPA
UPC
786679138045
Compliances
NEC 680.40-680.43
Certifications
UL Listed
Catalog Notes
Includes a GFCB240 breaker, factory installed

Product specifications

Amperage Rating
40A
Number of poles
Two-pole
Wire size
#8-2 AWG Cu/Al
Box size
5R
Enclosure
NEMA 3R

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com