Download document () of 20

BRNSURGE

Eaton Type BR circuit breaker surge protective device, Two Pole, Surge Protective Device

General specifications

Product Name
Eaton Type BR plug on module surge protection device
Catalog Number
BRNSURGE
UPC
786689353667
Product Length/Depth
3.6 in
Product Height
2.25 in
Product Width
3.5 in
Product Weight
0.35 lb
Certifications
cUL Certified
UL 1449

Product specifications

Frequency rating
50/60 Hz
Interrupt rating
10 kAIC
Nominal Discharge Current
3 kA
Protection
L-N, L-L
Measured limiting voltage
600 V
Maximum continuous operating voltage
150 V L-N, 300 V L-L
Surge current
18 kA
Short-circuit rating
10 kA
Type
Type BR

Export product specification

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com