Download document () of 20

BRPSURGE

Eaton Type BR circuit breaker surge protective device, Two Pole, Plug-on Neutral Surge Protective Device

General specifications

Product Name
Eaton Type BR plug on module surge protection device
Catalog Number
BRPSURGE
UPC
786689353643
Product Length/Depth
3.6 in
Product Height
2.4 in
Product Width
3.5 in
Product Weight
0.35 lb
Certifications
cUL Certified
UL 1449

Product specifications

Frequency rating
50/60 Hz
Interrupt rating
10 kAIC
Nominal Discharge Current
3 kA
Protection
L-N, L-L
Measured limiting voltage
500 V
Maximum continuous operating voltage
150 V L-N, 300 V L-L
Surge current
18 kA
Short-circuit rating
10 kA
Type
Type BR

Export product specification

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com