Knowledge Search
Download document () of 20

BSPA050240H2P

Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V High Leg Delta, NEMA 4X, Filtering, UL1283 5th Edition

General specifications

Product Name
Eaton Bussmann series surge protection device
Catalog Number
BSPA050240H2P
UPC
786689032616
Product Length/Depth
5.5 in
Product Height
6 in
Product Width
3.19 in
Product Weight
2.5 lb
Certifications
UL 1449

Product specifications

Frequency rating
50/60 Hz
Operating temperature - max
65 °C
Operating temperature - min
-40 °C
Voltage rating
240V delta (4W+G)
Enclosure
NEMA 4X
Phase
Three-phase
Mounting Method
External side
Interrupt rating
50 kAIC
Series
BSPA
Type
Surge protection device
Special features
Filtering, UL1283 5th Edition

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

1-855-287-7626