Knowledge Search
Download document () of 20

BSPA050240H5P

Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240V High Leg Delta, NEMA 4X, Alarm and Form C relay

General specifications

Product Name
Eaton Bussmann series surge protection device
Catalog Number
BSPA050240H5P
UPC
786689032739
Product Length/Depth
5.5 in
Product Height
6 in
Product Width
3.19 in
Product Weight
2.5 lb
Certifications
UL 1449

Product specifications

Frequency rating
50/60 Hz
Operating temperature - max
65 °C
Operating temperature - min
-40 °C
Voltage rating
240V delta (4W+G)
Enclosure
NEMA 4X
Phase
Three-phase
Mounting Method
External side
Interrupt rating
50 kAIC
Series
BSPA
Type
Surge protection device
Special features
Alarm & Form C relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

1-855-287-7626