Knowledge Search
Download document () of 20

BTF-5P-225106108

Eaton Bussmann series BTF battery terminal fuse, 32 Vdc, 225A, 100A, 60A, 100A, 80A, Non Indicating, Battery terminal fuse, Blade End, Black Housing

General specifications

Product Name
Eaton Bussmann series BTF battery terminal fuse
Catalog Number
BTF-5P-225106108
UPC
051712698139
Product Length/Depth
2.125 in
Product Height
2.875 in
Product Width
2.75 in
Product Weight
0.18 lb
Compliances
RoHS Compliant
Contact factory

Electrical rating

Amperage Rating
225A, 100A, 60A, 100A, 80A
Voltage rating
32 Vdc

Physical details

Material
Black housing
Packaging type
Standard

General information

Connection
Blade end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626