Download document () of 20

BW-8

Eaton B-Line series all threaded rod and drop wire supports, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.03lbs, Rid and wire fasteners

General specifications

Product Name
Eaton B-Line series rod and wire fastener
Catalog Number
BW-8
UPC
781011197100
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.03 lb
Certifications
UL/CUL listed

Application

Application
Attaches conduit to wire rods or flanges

Model

Product Category
Conduit and cable
Type
Rid and wire fasteners

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.