Knowledge Search
Download document () of 20

BW2100BM

Eaton Type BW Circuit Breaker,Plug-on circuit breaker,Bulk main,100 A,10 kAIC,Two-pole,120/240 V,BR,Plug-on,#2 AWG-300 kcmil Cu/Al,BW,Type ECB unit enclosures

General specifications

Product Name
Eaton BW main breaker
Catalog Number
BW2100BM
UPC
782116080229
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Warranty
5 year
Certifications
UL 489
Catalog Notes
Meets Federal Spec Classification W-C375

Product specifications

Used with
Type ECB Unit Enclosures
Amperage Rating
100 A
Voltage rating
120/240 V
Circuit breaker frame type
BW
Interrupt rating
10 kAIC
Main circuit breaker
BR
Connection
Plug-on
Wire size
#2 AWG-300 kcmil Cu/Al
Number of poles
Two-pole
Type
Plug-on circuit breaker
Special features
Bulk main

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com