Knowledge Search
Download document () of 20

BW2200W

Eaton Type BW Main Breaker 200A/2 Pole Kit,Main circuit breaker,200 A,Two-pole,BR,BW,Type ECB unit enclosures

General specifications

Product Name
Eaton BW main breaker
Catalog Number
BW2200W
UPC
782116018369
Product Length/Depth
6.25 in
Product Height
5 in
Product Width
5.25 in
Product Weight
2.45 lb
Certifications
UL 489

Product specifications

Used with
Type ECB Unit Enclosures
Amperage Rating
200 A
Circuit breaker frame type
BW
Main circuit breaker
BR
Number of poles
Two-pole
Type
Main circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com