Download document () of 20

BX24

Eaton B-Line series all threaded rod and drop wire supports, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.114lbs, Flexible cable support, 75 lbs load capacity, Zinc plated

General specifications

Product Name
Eaton B-Line series cable support and fastener
Catalog Number
BX24
UPC
781011197667
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.114 lb
Certifications
UL/CUL listed

Application

Application
Support multiple runs of MC, AC, FMC or communication cable

Model

Product Category
Conduit and cable
Type
Flexible cable support

Specifications

Load capacity
75 lbs

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.