Knowledge Search
Download document () of 20

C396A2AP05SELDC

DP Overload Relays

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
C396A2AP05SELDC
UPC
786685015637
Product Length/Depth
4.49 in
Product Height
2.2 in
Product Width
3.5 in
Product Weight
0.4 lb
Product Type
Electronic overload relay

Product specifications

Type
Electronic overload relay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.