Knowledge Search
Download document () of 20

C445XS-USBRJ12

C445 Cable, Standard USB Male to RJ12

General specifications

Product Name
C445 Cable USB to RJ12
Catalog Number
C445XS-USBRJ12
Model Code
C445XS-USBRJ12
UPC
786685983066
Product Length/Depth
127 mm
Product Height
50.8 mm
Product Width
165.1 mm
Product Weight
181.4368 g
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
CE Marked

Product specifications

Special features
Cable standard USB male to RJ12
Type
Intelligent motor management relay accessory

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.