Knowledge Search
Download document () of 20

CB185-150

Eaton Bussmann series C.B.185 automotive circuit breaker, Switchable, 48 Vdc, 150A, 3 kAIC, Type III, High amp, Waterproof

General specifications

Product Name
Eaton Bussmann series CB185 automotive circuit breaker
Catalog Number
CB185-150
UPC
051712596435
Product Length/Depth
1.9 in
Product Height
2.9 in
Product Width
1.68 in
Product Weight
0.23 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
150 A
Interrupt rating
3 kAIC
Voltage rating
48 Vdc

Physical details

Material
Waterproof
Packaging Type
Standard

General information

Mounting Method
Flush
Special features
Switchable

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626