Circuit Breaker, Automotive, type II ATC foottprint, 10A, 12 Vdc, UL-Rated 94V-0 thermoplastic housing with gold metal cover (type I) or silver metal cover (type II and III)
Product Name |
Eaton Bussmann series ATC footprint type II circuit breaker
|
Catalog Number |
CB222-10
|
UPC |
051712292634
|
Product Length/Depth |
0.14 in
|
Product Height |
0.76 in
|
Product Width |
0.26 in
|
Product Weight |
0.32 lb
|
Compliances |
RoHS Compliant
Contact factory |
Certifications |
Contact Manufacturer
|
Amperage Rating |
10 A
|
Voltage rating |
12 Vdc
|
Quantity |
1
|
Support from Eaton
Contact information
855-287-7626