Photo is representative
Download
Eaton Bussmann series C.B.251 marine rated circuit breaker, Ignition protected, 20A, Automotive, Type I, Waterproof
Product Name |
Eaton Bussmann series CB251 marine rated circuit breaker
|
Catalog Number |
CB251-20
|
UPC |
051712563987
|
Product Length/Depth |
2.125 in
|
Product Height |
1.125 in
|
Product Width |
1.125 in
|
Product Weight |
0.85 lb
|
Compliances |
Contact factory
RoHS Compliant |
Amperage Rating |
20 A
|
Material |
Waterproof
|
Packaging Type |
Standard
|
Mounting Method |
Panel
|
Special features |
Ignition protected
|
Support from Eaton
Contact information
855-287-7626