Photo is representative
Download
Eaton Bussmann series C.B.255 marine rated circuit breaker, 32 Vdc, 20A, Automotive, Type III ignition protected, Weatherproof, Low profile, SEMS nuts installed, Push-to-trip option
Product Name |
Eaton Bussmann series CB255 marine rated circuit breaker
|
Catalog Number |
CB255-20
|
UPC |
051712564076
|
Product Length/Depth |
1.42 in
|
Product Height |
2.15 in
|
Product Width |
1.6 in
|
Product Weight |
0.9 lb
|
Compliances |
Contact factory
RoHS Compliant |
Amperage Rating |
20 A
|
Voltage rating |
32 Vdc
|
Mounting Method |
Panel
|
Support from Eaton
Contact information
855-287-7626